How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AG: | 4.65 |
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.32 | AA: | 9.38 |
| T: | 1.25 | AF: | 0.19 |
| I: | 4.34 in | M: | 2.38 |
| G: | 1.94 | L: | 6.07 in |
| U: | 0.75 in | V: | 1.94 in |
| AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 35.0 | Assembly: | Y-1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

