How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| AB: | 4.32 | AG: | 4.65 |
| LL: | 2.12 in | AA: | 9.38 |
| M: | 2.38 | I: | 4.34 in |
| T: | 1.25 | U: | 0.75 in |
| AF: | 0.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.08 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output RPM: | 35.0 |
| Bore Code: | 20 | Model Code: | 26Y |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

