How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.34 in |
| LL: | 2.12 in | U: | 0.75 in |
| M: | 2.38 | P: | 1.88 in |
| AA: | 9.38 | H: | 0.53 in |
| AB: | 4.32 | V: | 1.94 in |
| L: | 6.07 in | G: | 1.94 |
| T: | 1.25 | D: | 2.94 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AG: | 4.65 |
Technical Specifications
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 35.0 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

