How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| AG: | 4.65 | T: | 1.25 |
| H: | 0.53 in | U: | 0.75 in |
| L: | 6.07 in | P: | 1.88 in |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AF: | 0.19 |
| M: | 2.38 |
Technical Specifications
| Model Code: | 26Y | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Diameter (in): | 0.750 in | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

