How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| M: | 2.38 | L: | 6.07 in |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.56 |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| T: | 1.25 | AB: | 4.32 |
| AA: | 9.38 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Bore Code: | 20 |
| Ratio: | 7.5:1 | Assembly: | Y-1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

