How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| D: | 2.94 | AB: | 4.32 |
| T: | 1.25 | M: | 2.38 |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 9.38 | G: | 1.94 |
| U: | 0.75 in | I: | 4.34 in |
| P: | 1.88 in | AG: | 4.65 |
| LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Model Code: | 26Y | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

