How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| P: | 1.88 in | AA: | 9.38 |
| L: | 6.07 in | AB: | 4.32 |
| I: | 4.34 in | M: | 2.38 |
| AG: | 4.65 | U: | 0.75 in |
| H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 26Y |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Output RPM: | 175 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.9 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

