How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | AF: | 0.19 |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | H: | 0.53 in |
| T: | 1.438 | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | M: | 2.38 |
| U: | 0.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26Y | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

