How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| AF: | 0.19 | L: | 6.07 in |
| AG: | 4.65 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| P: | 1.88 in | H: | 0.53 in |
| M: | 2.38 | G: | 1.94 |
| V: | 1.94 in | U: | 0.75 in |
| LL: | 2.12 in | T: | 1.438 |
| AA: | 9.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.9 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 26Y | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

