How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| H: | 0.53 in | AA: | 9.38 |
| AG: | 4.65 | T: | 1.438 |
| P: | 1.88 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AF: | 0.19 | L: | 6.07 in |
| I: | 4.34 in | U: | 0.75 in |
| LL: | 2.12 in | M: | 2.38 |
| AB: | 4.32 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Diameter (in): | 0.750 in | Model Code: | 26Y |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.386 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

