How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 1.94 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 9.38 | LL: | 2.12 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
| M: | 2.38 | AG: | 4.65 |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | I: | 4.34 in |
| AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input Style: | Solid Shaft |
| Ratio: | 15:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Model Code: | 26Y |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

