How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | M: | 2.38 |
| AA: | 9.38 | AF: | 0.19 |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | D: | 2.94 |
| H: | 0.53 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| I: | 4.34 in | L: | 6.07 in |
| AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Model Code: | 26Y | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

