How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | AB: | 4.32 |
| U: | 0.75 in | AA: | 9.38 |
| I: | 4.34 in | M: | 2.38 |
| D: | 2.94 | T: | 1.438 |
| AG: | 4.65 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Model Code: | 26Y |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output RPM: | 117 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

