How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 1.88 in |
| U: | 0.75 in | AE2: | 0.56 |
| L: | 6.07 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.94 |
| M: | 2.38 | V: | 1.94 in |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 26Y | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

