How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| P: | 1.88 in | AB: | 4.32 |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.94 | M: | 2.38 |
| L: | 6.07 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AE2: | 0.56 | T: | 1.438 |
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Series Code: | OE |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26Y | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

