How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AA: | 9.38 |
| L: | 6.07 in | G: | 1.94 |
| U: | 0.75 in | M: | 2.38 |
| H: | 0.53 in | D: | 2.94 |
| AE2: | 0.56 | V: | 1.94 in |
| AG: | 4.65 | AF: | 0.19 |
| P: | 1.88 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 26Y | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.95 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Bore Code: | 23 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

