How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| AF: | 0.19 | D: | 2.94 |
| V: | 1.94 in | L: | 6.07 in |
| AB: | 4.32 | M: | 2.38 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | G: | 1.94 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | I: | 4.34 in |
| T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 26Y | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

