How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
| M: | 2.38 | D: | 2.94 |
| LL: | 2.12 in | V: | 1.94 in |
| T: | 1.438 | U: | 0.75 in |
| L: | 6.07 in | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AB: | 4.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output RPM: | 43.8 |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Model Code: | 26Y | Input HP @ 1750 RPM: | 1.34 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Torque Rating (in-lb): | 1479 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

