How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.94 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | M: | 2.38 |
| I: | 4.34 in | L: | 6.07 in |
| U: | 0.75 in | AA: | 9.38 |
| T: | 1.438 | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 40:1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26Y | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

