How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| L: | 6.07 in | AE2: | 0.56 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AG: | 4.65 |
| AF: | 0.19 | T: | 1.438 |
| D: | 2.94 | AB: | 4.32 |
| V: | 1.94 in | M: | 2.38 |
| P: | 1.88 in |
Technical Specifications
| Bore Code: | 23 | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.34 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Assembly: | Y-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

