How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.438 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | AA: | 9.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | U: | 0.75 in |
| AF: | 0.19 | I: | 4.34 in |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | M: | 2.38 |
| G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 339 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26Y | Input HP @ 1750 RPM: | 4.8 |
| Input Diameter (in): | 0.750 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | Y-1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

