How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.32 |
| I: | 4.34 in | AF: | 0.19 |
| AE2: | 0.56 | T: | 1.438 |
| P: | 1.88 in | AA: | 9.38 |
| G: | 1.94 | M: | 2.38 |
| L: | 6.07 in | D: | 2.94 |
| V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 26Y |
| Input HP @ 1750 RPM: | 4.8 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

