How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AF: | 0.19 |
| T: | 1.438 | G: | 1.94 |
| AG: | 4.65 | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
| M: | 2.38 | L: | 6.07 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| D: | 2.94 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 23 | Assembly: | Y-1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 339 |
| Series Code: | OE | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

