How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| T: | 1.438 | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
| P: | 1.88 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| M: | 2.38 | V: | 1.94 in |
| LL: | 2.12 in | AB: | 4.32 |
| AG: | 4.65 | G: | 1.94 |
| I: | 4.34 in |
Technical Specifications
| Output RPM: | 35.0 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | Model Code: | 26Y |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.750 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

