How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | M: | 2.38 |
| I: | 4.34 in | AG: | 4.65 |
| T: | 1.438 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 9.38 | V: | 1.94 in |
| LL: | 2.12 in | L: | 6.07 in |
| U: | 0.75 in | G: | 1.94 |
| AB: | 4.32 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26Y | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.08 |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

