How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1.438 |
| M: | 2.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 4.34 in | AE2: | 0.56 |
| L: | 6.07 in | LL: | 2.12 in |
| AA: | 9.38 | H: | 0.53 in |
| U: | 0.75 in | D: | 2.94 |
| AG: | 4.65 | P: | 1.88 in |
| G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 35.0 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 26Y | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

