How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 6.07 in |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AG: | 4.65 | LL: | 2.12 in |
| M: | 2.38 | D: | 2.94 |
| I: | 4.34 in | P: | 1.88 in |
| AB: | 4.32 | V: | 1.94 in |
| AA: | 9.38 | U: | 0.75 in |
| G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 35.0 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | 26Y |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.08 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

