How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| AA: | 9.38 | T: | 1.438 |
| L: | 6.07 in | D: | 2.94 |
| I: | 4.34 in | H: | 0.53 in |
| U: | 0.75 in | M: | 2.38 |
| LL: | 2.12 in | P: | 1.88 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 4.32 |
Technical Specifications
| Model Code: | 26Y | Ratio: | 60:1 |
| Bore Code: | 23 | Assembly: | Y-1 |
| Series Code: | OE | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

