How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | D: | 2.94 |
| M: | 2.38 | Center Distance (in): | 2.625 in |
| T: | 1.438 | I: | 4.34 in |
| V: | 1.94 in | AG: | 4.65 |
| AB: | 4.32 | AE2: | 0.56 |
| L: | 6.07 in | G: | 1.94 |
| AA: | 9.38 | U: | 0.75 in |
| LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.883 | Input RPM: | 1,750 |
| Model Code: | 26Y | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Assembly: | Y-1 |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

