How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | D: | 2.94 |
| AF: | 0.19 | AG: | 4.65 |
| AE2: | 0.56 | M: | 2.38 |
| T: | 1.438 | AB: | 4.32 |
| U: | 0.75 in | AA: | 9.38 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in |
Technical Specifications
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26Y | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

