How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
| V: | 1.94 in | AB: | 4.32 |
| U: | 0.75 in | AE2: | 0.56 |
| AG: | 4.65 | M: | 2.38 |
| L: | 6.07 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | Solid Shaft |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

