How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 4.32 |
| L: | 6.07 in | AG: | 4.65 |
| LL: | 2.12 in | M: | 2.38 |
| U: | 0.75 in | P: | 1.88 in |
| V: | 1.94 in | D: | 2.94 |
| AE2: | 0.56 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AA: | 9.38 | H: | 0.53 in |
| AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | Y-1 | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26Y | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

