How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.32 |
| G: | 1.94 | P: | 1.88 in |
| AA: | 9.38 | M: | 2.38 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AG: | 4.65 | I: | 4.34 in |
| T: | 1.438 | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Model Code: | 26Y |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Input Diameter (in): | 0.750 in | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

