How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | L: | 6.07 in |
| LL: | 2.12 in | AE2: | 0.56 |
| M: | 2.38 | D: | 2.94 |
| G: | 1.94 | AF: | 0.19 |
| V: | 1.94 in | AA: | 9.38 |
| P: | 1.88 in | H: | 0.53 in |
| U: | 0.75 in | AG: | 4.65 |
| I: | 4.34 in | T: | 1 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.000 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.386 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input Style: | Solid Shaft | Model Code: | 26Y |
| Ratio: | 100:1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

