How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AF: | 0.19 |
| T: | 1 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 9.38 | L: | 6.07 in |
| M: | 2.38 | D: | 2.94 |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | I: | 4.34 in |
| LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 15 | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Center Distance (in): | 2.625 |
| Assembly: | Y-2 | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

