How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | U: | 0.75 in |
| T: | 1 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| M: | 2.38 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AE2: | 0.56 | L: | 6.07 in |
| P: | 1.88 in | H: | 0.53 in |
| AF: | 0.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26Y | Input RPM: | 1,750 |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

