How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| LL: | 2.12 in | U: | 0.75 in |
| M: | 2.38 | AF: | 0.19 |
| T: | 1 | AB: | 4.32 |
| V: | 1.94 in | H: | 0.53 in |
| L: | 6.07 in | G: | 1.94 |
| AA: | 9.38 | P: | 1.88 in |
| AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Assembly: | Y-2 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 26Y |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

