How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| T: | 1 | AF: | 0.19 |
| AG: | 4.65 | M: | 2.38 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.94 | AE2: | 0.56 |
| AA: | 9.38 | I: | 4.34 in |
| AB: | 4.32 | L: | 6.07 in |
| U: | 0.75 in |
Technical Specifications
| Model Code: | 26Y | Service Factor: | 1 |
| Output RPM: | 70 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.95 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

