How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| I: | 4.34 in | AB: | 4.32 |
| U: | 0.75 in | H: | 0.53 in |
| L: | 6.07 in | T: | 1 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| P: | 1.88 in | AE2: | 0.56 |
| AA: | 9.38 | V: | 1.94 in |
| M: | 2.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.95 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 26Y |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Housing Material: | Cast Iron | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

