How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.65 |
| AF: | 0.19 | M: | 2.38 |
| G: | 1.94 | I: | 4.34 in |
| AE2: | 0.56 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| U: | 0.75 in | LL: | 2.12 in |
| V: | 1.94 in | AA: | 9.38 |
| AB: | 4.32 | D: | 2.94 |
| P: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.65 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Model Code: | 26Y |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

