How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| H: | 0.53 in | LL: | 2.12 in |
| AF: | 0.19 | AA: | 9.38 |
| G: | 1.94 | AB: | 4.32 |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| M: | 2.38 | T: | 1 |
| L: | 6.07 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.65 | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

