How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| AG: | 4.65 | I: | 4.34 in |
| AF: | 0.19 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.94 |
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.32 | V: | 1.94 in |
| T: | 1 | H: | 0.53 in |
| AA: | 9.38 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output RPM: | 43.8 |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 1479 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

