How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| M: | 2.38 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | U: | 0.75 in |
| AF: | 0.19 | AB: | 4.32 |
| D: | 2.94 | V: | 1.94 in |
| T: | 1 | AA: | 9.38 |
| I: | 4.34 in | H: | 0.53 in |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Assembly: | Y-2 | Service Factor: | 1 |
| Model Code: | 26Y | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.08 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

