How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1 | D: | 2.94 |
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AB: | 4.32 | AE2: | 0.56 |
| L: | 6.07 in | AA: | 9.38 |
| AG: | 4.65 | H: | 0.53 in |
| M: | 2.38 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.08 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Model Code: | 26Y | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 35.0 |
| Input Diameter (in): | 0.750 in | Assembly: | Y-2 |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

