How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| L: | 6.07 in | AG: | 4.65 |
| AB: | 4.32 | M: | 2.38 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AA: | 9.38 |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | 26Y |
| Input HP @ 1750 RPM: | 4.27 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

