How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.32 | AG: | 4.65 |
| G: | 1.94 | LL: | 2.12 in |
| H: | 0.53 in | I: | 4.34 in |
| M: | 2.38 | U: | 0.75 in |
| T: | 1 | L: | 6.07 in |
| D: | 2.94 | V: | 1.94 in |
| AF: | 0.19 | AA: | 9.38 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 16 | Assembly: | Y-2 |
| Series Code: | OE | Model Code: | 26Y |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

