How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| T: | 1 | U: | 0.75 in |
| G: | 1.94 | AE2: | 0.56 |
| M: | 2.38 | L: | 6.07 in |
| I: | 4.34 in | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.94 | AA: | 9.38 |
| V: | 1.94 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 26Y |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 16 | Input Diameter (in): | 0.750 in |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

