How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.32 | I: | 4.34 in |
| AG: | 4.65 | T: | 1 |
| D: | 2.94 | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | L: | 6.07 in |
| V: | 1.94 in | LL: | 2.12 in |
| M: | 2.38 | H: | 0.53 in |
| AA: | 9.38 |
Technical Specifications
| Ratio: | 80:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Style: | Solid Shaft | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 26Y | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Series Code: | OE | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

