How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 9.38 |
| I: | 4.34 in | L: | 6.07 in |
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1 | AF: | 0.19 |
| AB: | 4.32 | AG: | 4.65 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| M: | 2.38 | P: | 1.88 in |
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 |
Technical Specifications
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.577 |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Bore Code: | 16 | Model Code: | 26Y |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

