How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AA: | 9.38 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | U: | 0.75 in |
| M: | 2.38 | AB: | 4.32 |
| P: | 1.88 in | D: | 2.94 |
| AE2: | 0.56 | AF: | 0.19 |
| L: | 6.07 in | LL: | 2.12 in |
| T: | 1.125 | H: | 0.53 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | Y-2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Model Code: | 26Y | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

